Project Outputs Generation Report
---------------------------------
Start Output Generation At 4:32:25 PM On 5/3/2016

Output: BOM
Type  : BOM
From  : Variant [Production] of Project [TIDA00365_Full_Bridge_Power_Stage.PrjPcb]
   Generated File[BOM-TIDA00365_Full_Bridge_Power_Stage(Production).xls]


Files Generated   : 1
Documents Printed : 0

Finished Output Generation At 4:33:15 PM On 5/3/2016